Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176347","name":"PMCprotego D connector X0Y","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}

Actual product may vary
PMCprotego D connector X0Y
Product ID: 8176347
connector X0Y Push in spring connection
for device to 24A
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | UL Recognized Component |
Technical data
Environmental data
Ambient temperature | 0 - 40 °C |
Overvoltage category | III / II |
Mechanical data
Shape of connector type 1 | straight |
Contact surfaces material 1 | Tin-plated |
Contact surfaces material 3 | Tin-plated |
Approvals for connector 1 | UL94 V-0 |
Net weight | 34 g |
Gross weight | 41 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023191 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
UNSPSC 25 | 39121021 |
GTIN | 4046548086218 |
Volume | 0 dm3 |
Harmonized System Code | 85366990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |