Upgrade to PNOZmulti 2 in record time

With the help of a newly developed module carrier - including an interface to the existing wiring - the system can be fully migrated from PNOZmulti Classic to PNOZmulti 2 using a plug‑and‑play approach. No rewiring, no additional installation effort, and it fits directly into the existing control cabinet.

Time is money

With the new migration solution, upgrading from PNOZmulti Classic to PNOZmulti 2 becomes significantly easier:

The use of a module carrier with an integrated interface enables a plug‑and‑play migration, with no rewiring and no modifications to the control cabinet. As a result, system downtime is reduced from several days to approximately 1.5 hours, while maintaining full CE compliance.

The outcome: a fast, technically clean, and economically efficient modernization of existing machines and systems.

Umbaukit PNOZmulti 2

PNOZmulti 2 is MVO‑compliant

For PNOZmulti 2, the TÜV EU type‑examination certificate according to Article 25 of the Machinery Regulation is already available. The configurable safe small controller already meets the requirements of the EU Machinery Regulation (EU) 2023/1230 (MVO), which becomes mandatory on 20 January 2027. This means that PNOZmulti 2 is optimally positioned from a regulatory standpoint for all new machines and systems that will be placed on the market under the MVO.

Your advantage: You are investing today in a solution that will continue to meet regulatory requirements tomorrow — securing a clear competitive edge.

  • Planning certainty during the transition from the Machinery Directive to the Machinery Regulation
  • Reduced risk in development, certification, and market placement
  • Faster market access through demonstrably compliant safety solutions

How you benefit from the plug‑and‑play migration

1. Maximum availability

Machine downtime of several days is reduced to roughly 1.5 hours — a dramatic improvement that keeps your equipment productive and your processes running. This minimizes interruptions, maximizes overall system availability, and significantly lowers the barrier to modernizing existing machinery.

3. Preservation of Compliance

Since this does not constitute a significant modification, the existing CE compliance remains fully intact. To verify correct implementation, either a safety check or a functional inspection must be carried out. This results in no additional costs and no loss of time — ideal for projects operating under tight deadlines.

2. Seamless Integration

The module carrier and its interface require no structural modifications and integrate seamlessly into the existing infrastructure. Depending on the available space, it is offered in either a U‑shaped or Y‑shaped design. This makes it ideal even when cable ducts are positioned closely together, while still providing additional space above.

4. Cost‑Effectiveness

The newly supplied wiring diagram for the module can be seamlessly integrated into the existing documentation. This enables a particularly fast and smooth transition, without any additional documentation effort. As a result, the upgrade is not only technically straightforward but also highly attractive from an economic standpoint.

Your Benefits in Plug&Play Migration:

  • Support Beyond Software Migration
  • End‑to‑End Guidance (Covering both logic and hardware/wiring)
  • Reduced Wiring Errors — Minimizes miswiring during commissioning
  • Time Savings — Faster planning and installation
  • PNOZmulti 2 TÜV EU Certified — Verified according to Article 25 of the Machinery Regulation

Secure your consultation now!

Schedule a free information session with our Product Services experts via the appointment link

Or reach us by phone at +43 1 7986263‑444

Practical Application

Before

Initial Setup

After

The Result

Installation

Installation

Before

Example 2: Initial Setup

After

Example 2: After Plug&Play Migration

Before

Example 3: Initial Setup

After

Example 3: After Plug&Play Migration

The key advantages of the proven success system PNOZmulti 2

  • Cost‑effective and sustainable: a global safety standard suitable for various automation environments and communication systems
  • Certified safety: safe operation ensured through certified hardware and software components.
  • One system from planning to maintenance: a single platform covers the entire machine lifecycle, with the option to add modules or modify functions at any time
  • Flexible configuration: Ideal for series machine manufacturing thanks to easy adjustments and scalable project templates.
  • Minimal downtime: Simple, consistent diagnostics reduce machine stoppages and ensure high system availability
  • Rationalization potential: Safety components can also handle automation tasks, reducing hardware variety and engineering effort.

Features of PNOZmulti 2

 PNOZmulti 2 – the new generation of proven control technology
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field