10BaseT

Ethernet standard

  • Transmission rate: 10 MBit/s
  • Max. segment length: 100 m
  • Medium: UTP/STP cable, 2 pairs, category -3, -4, -5
  • Cable impedance: 100 Ohms
  • Connection: 8-pin RJ45 connector (Pin 1-2 and Pin 3-6)
  • Topology: Point-to-point, star (via hub)

The definition of 10BaseT separates the physical topology from the logical. Within the cable, the transfer of data is separated into send and receive. On all physical bus structures, open circuits or a disconnected plug would bring the entire segment to a standstill, but with 10BaseT, the problem is restricted to a single workstation.

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field