10Base2

Ethernet standard

  • Transmission rate: 10 MBit/s
  • Max. segment length: 185 m
  • Medium: Coaxial cable RG-58
  • Cable impedance: 50 Ohms
  • Connection: BNC connector, T-pieces
  • Min. station distance: 0.5 m
  • Max. number of transceivers per segment: 30
  • Topology: Bus

Other common designations for 10Base2 are Cheapernet or Thin Ethernet.
The start and end of a segment must be terminated with 50 Ohm resistors. No more than four repeaters may be used between two stations.

 

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field