100BaseT4

Ethernet standard

  • Transmission rate: 100 MBit/s
  • Max. segment length: 100 m
  • Medium: UTP cable, 4 pairs, category -3, -4, -5
  • Cable impedance: 100 Ohms
  • Connection: 8-pin RJ45 connector
  • Topology: Point-to-point, star (via hub)

The definition of 100BaseT4 separates the physical topology from the logical. By using all four pairs, it is possible to achieve a communication speed of 100 Mbit/s, while still maintaining category 3 bandwidth of 25 MHz. With 100BaseT4, 3 pairs are always used simultaneously for each data direction

 

 

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field