Terminal over Network

Telnet

In the past, Telnet was mostly used for remote access to UNIX servers via the network. Any computer in the network can use a Telnet application (Telnet client) for remote access to another computer (Telnet server).
Today, Telnet is also used to configure network components such as COM servers, for example. Under TCP/IP, Telnet is normally addressed via port number 23, but other port numbers may also be used for special applications. Telnet uses TCP/IP as a communications and security protocol.

Telnet features and parameters in the DOS window:

  • TELNET <IP address>
    A Telnet connection is made to port 23 of the Telnet server stated through the IP address.
  • TELNET <address> <Port No.>
    A Telnet connection is made to the stated port of the Telnet server stated through the IP address.

Example:
TELNET 172.16.205.49 1111
A Telnet connection is made to Port 1111 of the Telnet server with IP address 172.16.205.49.

In the Windows environment, the addressing parameters for Telnet connections are entered in the menu &lt;Connect/Network system&gt;. In the dialogue box, the IP address of the Telnet server is entered under "Hostname"; the required port number is entered under "Connection". The prescribed entry "Telnet" corresponds to port number 23.

 

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field