Emergency stop halts a hazardous movement

Emergency stop halts a hazardous movement

In accordance with the Machinery Directive, plant and machinery must be fitted with emergency stop equipment so that a hazard can be averted or reduced in the case of an emergency. In a dangerous situation, emergency stop control devices are operated manually, triggering a signal to halt a potentially hazardous movement. If the emergency stop command is triggered, the emergency stop control device is latched in. This must be maintained until the control device is released manually. It is not necessary for power to be removed from the entire machine.

Emergency switching off device removes power to the system

In contrast to an emergency stop, an emergency switching off device completely removes the power to the system.

 

Standards for emergency stop

EN ISO 13850 Safety of machinery. Emergency stop. Principles for design


 

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field