EN 61508: Functional safety of control systems

EN 61508 - Safeguarded machine

The EN 61508 series "Functional safety of electrical, electronic and programmable electronic safety-related systems" is regarded as the generic safety standard, dealing with the functional safety of electrical, electronic and programmable electronic systems, irrespective of the application. As such it is the main standard covering the functional safety of control systems. This standard is used to define the requirements of safety systems in plant safety. It's worth noting that EN 61508 has not been harmonised. Only its sector standard EN 62061 can claim this.

Contents of the EN 61508 series

Safety lifecycle

The first part of the standard examines the complete safety lifecycle, with detailed requirements for the procedure and content of the individual steps. This part is of particular significance for machine builders and safety component manufacturers.

Design of electrical systems

This standard also focuses on the design of electrical systems and their associated software. Manufacturers of safety components probably reap the greatest benefit from this standard.

Instead of the EN 61508 series, it is however recommended that end users or system integrators apply the much less complex EN 62061 or EN ISO 13849-1/-2 to determine safety levels. In this "functional safety" standard (EN 62061), the requirements of these systems are generally divided into . Devices, sensors or control systems must therefore have a SIL classification.

Standardisation of the EN 61508 series

Standardisation of the EN 61508 series

The EN 61508 standard series "Functional safety of electrical, electronic and programmable electronic safety-related systems" consists of the following parts:

Part 1: Introduction to the concept of functional safety,
overview of the standards in the IEC 61508 series
Part 2: Requirements for
electrical/electronic/programmable electronic safety-related systems
Part 3: Software requirements
Part 4: Definitions and abbreviations
Part 5: Examples of methods for the determination of safety integrity levels
Part 6: Guidelines on the application of Part 2 and Part 3
Part 7: Overview of techniques and measures

Legal status of EN/IEC 61508

As the EN 61508 series is not listed in the Official Journal of the EU for implementation as a European standard (not harmonised), it lacks "presumption of conformity": so if the standard is used on its own, a control system designer cannot presume that the relevant requirements of the specific European directive have been met. However, IEC and ISO standards frequently refer to IEC 61508. To a certain extent, therefore, they regain their significance through the back door.

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field