What colour must an area stop pushbutton be?

As well as defining the various stop categories, the harmonised standard EN ISO 13850 also defines the relevant principles for design regarding the colour specification of an emergency stop pushbutton. An emergency stop pushbutton must be clearly identifiable, easily visible and quickly accessible. For this reason an emergency stop must strictly be red on a yellow background.

In accordance with EN 60204-1:2019, 10.2 Actuators, BLACK, GREY or WHITE are the preferred colours for an area stop pushbutton. Under no circumstances may it be the colour of an emergency stop pushbutton.

Additional comment:
In accordance with DIN EN 60204-1:2019, clause 9.2.3 STOP stipulates that STOP functions shall be provided as indicated by the risk assessment and the functional requirements of the machine.

 

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field