What are configurable inputs and outputs on the base unit PNOZ m B0 of the small controllers PNOZmulti 2?

Small controllers PNOZmulti 2

The PNOZmulti 2 base unit PNOZ m B0 has 20 safe inputs, up to 8 of which can be configured as outputs for standard applications. In addition to 4 safe semiconductor outputs there are also 4 semiconductor outputs, which can be configured as outputs for standard applications or as test pulse outputs.

The required function for each of these configurable inputs/outputs can be assigned in the PNOZmulti Configurator. For example, the standard outputs are suitable for messages to higher level controllers.

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field