How can the control head be reset to the factory default settings?

PLC controllers and I/O systems

Original reset: carry out the following steps <10 s

  • Switch off voltage to PSS
  • Remove SD card
  • Switch on voltage to PSS
  • Press reset button >5s until DIAG-LED flashes
  • Release reset button
  • Press reset button
  • Release reset button

The control head now has the following default settings:

  • Device name: PSS__
  • IP address: 169.254.1.0 to 169.254.254.255 (Auto-IP mechanism)
  • Subnet mask: 255.255.0.0
    SD card can be formatted via a PC.
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-444
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field