Safety upgrade for overhead cranes

Crane retrofit during non-stop operation

Overhead or bridge cranes are an integral part of the production and logistics chain at automotive supplier Marelli Mako Elektrik Sanayi ve Ticaret A.Ş. in the Turkish city of Bursa: the demands on their reliability are high, as the loads suspended overhead must not pose any danger to the operating personnel. When retrofits became due in 2024, Marelli Mako included safety aspects on its to-do list, in addition to optimising productivity and reliability. The aim was to perform the retrofit without interrupting the production process, if possible. Marelli Mako commissioned Pilz: today, the first of several cranes has been brought up to current standards. And that's been achieved without restricting operational processes for any longer than necessary. At the heart of the solution is the automation system PSS 4000.

Today: Everything safe from the top down!

The initial situation: although the crane was safe to operate, it was not state of the art in all respects. This included the safety technology installed on the cranes. The key approach for Marelli Mako: Pilz was able to implement all modernisation measures without lowering the crane, i.e. in parallel with ongoing operations. In addition to conceptual advice on potential systems, the Pilz service package also included the replacement and modernisation of the safety technology, including engineering services. This is a future-proof automation solution for Marelli Mako. At its heart is the PSS 4000 automation system, which now includes an overload control system and safety speed monitoring of the hook drive. The Pilz operator terminal Pilz Human Machine Interface (PMI) was also integrated so that loads could be monitored in real-time. This safety architecture is designed to be internationally compliant – ensuring that everything is safe from the top down.

Benefits at a glance

  • No production downtime, as the crane was retrofitted in parallel with ongoing operations
  • Less time required for modernisation: no need to lower the crane
  • After retrofit: modern fault diagnostics reduce crane downtimes

Customer statement

“Throughout the entire project phase, Pilz confirmed our trust in them with a supportive and solution-orientated approach. We worked very well together to implement innovative solutions and overcome critical issues, and will continue to do so in future.”

Muhammet Ali İÇİN, OHS (Occupational Health and Safety) Specialist at Marelli Mako

About Marelli Mako

Marelli Mako was founded in 1970 in Bursa under the name Mako Elektrik Sanayi ve Ticaret A.Ş. Two years later, the company began to produce starters, alternators and distributors. In the years that followed, heating and ignition coils were added to the portfolio, followed by lighting and ventilation systems in 1993. In 2005, the company became part of the Magneti Marelli Group. After the merger with Calsonic Kansei in 2019, it continued its business activities under the Marelli umbrella brand. Today, the automotive supplier operates under the name Marelli Mako Elektrik Sanayi ve Ticaret A.Ş. and is one of the largest automotive suppliers in Turkey.

Our products in the application

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field