Safely (re)charged

Faster charging with direct current for e-mobility

At the Lower Austrian energy generator WEB Windenergie AG, the charging stations at the demonstration parking charging system were to be operated with direct current (DC). Added value: making it faster to charge electric cars. The aim was to make this as flexible as possible via a large number of delivery points, i.e. charging stations. However, as direct current poses greater safety risks than conventional charging via alternating current (AC), there was a requirement to implement the parking system and charging stations safely and efficiently for all concerned. WEB Windenergie found a competent partner in Pilz: the central control instance in the demo plant, the automation system PSS 4000, ensures the necessary safety.

Automation for safe energy

The intention was for a total of five e-parking spaces to be charged with 10 kW each, and for DC protection to be installed behind each charging module. Safety was the leading issue in the implementation: a safe circuit, consideration of all safety components and modern control technology were core elements. A further requirement: the safety concept had to cover safety requirements on both the direct current and alternating current network. The comprehensive solution: the controller in use today, the PSSuniversal PLC controller from the automation system PSS 4000 – it meets the safety requirements and also monitors the power distributor, as well as connecting the switching matrix in such a way that the defined, selected charging modules for charging are also connected to the correct charging points. The controller also manages other safety devices, such as the emergency stop circuits. This allows W.E.B to implement the charging of electric cars with maximum safety.

Benefits at a glance

  • Charging modules can be connected in parallel
  • The parking charging system does not fail entirely in the event of a malfunction
  • Safety for both direct current and alternating current network

Customer statement

Together with Pilz, we decided on the automation system PSS 4000, which meets our requirements and fits perfectly into the system. Ultimately we were convinced by the professional exchange and the right solution.

Dominik Hartmann, Department of Energy Data Management & Innovation

About WEB Windenergie AG

WEB Windenergie AG, W.E.B for short, is a globally active Austrian energy generation company based in Pfaffenschlag in Lower Austria. The company produces green electricity, primarily from wind and solar power. In 2024, W.E.B had a total of 284 wind turbines, 50 photovoltaic systems and two small hydropower plants in operation at 132 locations. These include Austria, Germany, Czech Republic, France, Italy, Canada and the USA. Together they have a capacity of 735 megawatts.

Our product in the application

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field