Safety system PNOZmulti – Communication and fieldbus modules

For connection to the fieldbus systems PROFINET & Co.

Safety system PNOZmulti – Communication and fieldbus modules

You can connect the configurable safety systems PNOZmulti to all common fieldbus and Ethernet systems: e.g. PROFINET, PROFIBUS-DP, ModbusTCP, EtherCAT, EtherNet IP, POWERLINK, CANopen, CC-Link, DeviceNet, Interbus, Sercos III. Configuration is performed simply in the software tool PNOZmulti Configurator.

Use a fieldbus module to set virtual inputs and outputs for automation functions. You can now read out diagnostic data. If you need to connect PNOZmulti to a different fieldbus system, this can be done without changing the configuration. What this means for you is that you can use PNOZmulti independently of industry, country or machine type!

Benefits to you

  • Short downtimes and high plant availability
  • User-friendly diagnostic and control information
  • Easy changing of the fieldbus system – without changing the configuration
  • Diagnostic solution PVIS selectable in the PNOZmulti Configurator with a few clicks
  • Individual customer texts can be integrated
Benefits to you

Diagnostics with PNOZmulti – Features at a glance

Diagnostics with PNOZmulti – Features at a glance
  1. Two-way signalling and control – PNOZmulti can be connected to all common fieldbus systems
  2. Diagnostic solution with the operator terminals PMI
  3. Interface Ethernet TCP/IP and Modbus TCP
  4. Status messages to PLC using the communication module PNOZ mc1p
  • Can be configured with the software tool PNOZmulti Configurator
  • Max. 1 fieldbus module can be connected to the base unit
  • Coated version: extended temperature range, tolerance of condensation, resistance to corrosive gases

 

Our product range: PNOZmulti Mini – Communication and fieldbus modules

PNOZmulti fieldbus and communication modules

We can supply you with fieldbus modules for connection to all common fieldbus and Ethernet systems, such as PROFINET. Communication modules with serial interface are also available.
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at