Mechanical safety switch PSENmech

Secure safety gate monitoring with PSENmech

Mechanical safety switch PSENmech

The mechanical safety switches PSENmech are suitable for safe monitoring of a movable guard. If guards are opened, the safety switches PSENmech are tripped. The hazardous machine movement is then brought to a standstill with the help of the Pilz evaluation device.

Using increased extraction force on the actuator, the PSENmech safety switches prevent the safety gate from being opened unintentionally. They comply with the standard EN ISO 14119 (protection against defeat) due to their mechanically coded actuators.

You’ll find the required cable, connector and adapter accessories under Connection technology

Are you looking for safety gate monitoring with guard locking?

Secure safety gate system PSENmech with guard locking

Certain applications also require the safety gate to be interlocked until the hazardous production process is complete. In this case, a safety gate system with guard locking is the right solution for you.

Get to know the big brother of the safety switch PSENmech: The mechanical safety gate system PSENmech with guard locking also holds the safety gate closed until the production machinery has stopped, while also preventing an unintended restart as long as the gate is open. Find out more under safety gate systems!

Safety gate system PSENmech with guard locking

Economical solution for safety gate monitoring – Your benefits

  • Flexibility and speed during installation thanks to various actuators and multiple actuation directions
  • No additional accessories needed for latching
  • Ability to connect 230 V directly to the contacts
  • Series connection in the field is implemented directly within the switch
  • Built-in manipulation protection
  • Long service life thanks to the robust design and high mechanical load capacity
  • Housing is insensitive to dirt and dust, and is waterproof
  • Safe complete solution in conjunction with Pilz evaluation devices
Safety switch PSENmech with standard actuator

Features of the mechanical safety switch

Actuation directions of the safety switch PSENmech
  • Monitors the position of movable guards in accordance with EN 60947-5-1
  • Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN/IEC 62061 (2 devices must be used to meet the highest requirements)
  • Protection type: IP65
  • Actuation directions: 5 (PSEN me4), 2 (PSEN me3)

Monitoring movable guards

For applications involving the highest category (up to PL e of EN ISO 13849-2) we recommend you use PSENmech in combination with another safety switch (either PSENmech, PSENmag or PSENcode).

Combine the mechanical safety switches with safe control technology from Pilz – giving you a safe complete solution!

Safety gate monitoring with the safety switch PSENmech

Industry uses of the safety switch

Our product range: Mechanical safety switches PSENmech

Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at