Safe radar sensor PSENradar

Safe protection zone monitoring in rugged application conditions

Safe radar sensor PSENradar

Safe radar sensors are used where optoelectronic sensors reach their limits: rugged environments, such as outdoors or in material processing for example, can be monitored safely using PSENradar. That’s because radar technology (FMCW: frequency modulated continuous wave) ensures high availability even where there are external influences such as dust, dirt, rain, light, sparks or vibrations.

The underlying volumetric monitoring with a frequency of 24 - 24.25 GHz can be used up to SIL 2, PL d and Category 3, which is often a requirement in robot applications. The complete solution also has additional interfaces such as Ethernet, Profisafe and FSoE, so making it easy to use the safety radar sensor in retrofit applications.

In conjunction with the configurable small controller PNOZmulti 2, the safe radar sensor PSENradar offers a safe, complete solution for protection zone monitoring – including conformity assessment for the plant or machine.

Safe radar sensor PSENradar – ideal for rugged environments

Insensitive to external influences such as dust, dirt, rain or light, the safe radar system is also ideal for use in particularly rugged application conditions.

Simple configuration with the PSENradar Configurator

PSENradar Configurator

For rapid commissioning, the sensors are easily selected and configured via the corresponding Configurator. Depending on the application, the safe radar sensor solution includes up to six radar sensors, one control unit and the configurable, safe small controller PNOZmulti 2.

The right protection zone can be defined for each sensor, depending on the size of the area to be monitored. This depends on the arrangement, installation height and inclination of the sensor. In addition to the protection zone, it is also possible to configure a warning zone. If a person violates the warning zone, this may be signalled by an optical signal, for example. This way, productivity of the plant can always be kept at a high level.

Benefits of the safe radar sensor PSENradar

  • Insensitive to dust, dirt, rain, light, sparks, steam and vibrations
  • High category Cat. 3 / PL d enables robotics applications to be safeguarded
  • High flexibility thanks to optimised sensor alignment and individual protection zone configuration
  • Safe complete solution with small controller PNOZmulti 2; open to retrofit applications thanks to additional interfaces
  • Rear access protection to prevent the machine restarting when there are people in the danger zone

The right radar sensor for your application

Are you looking for the right radar system for your plant? The section below provides an overview of the radar sensors we have available.

In addition to the symmetrical viewing angle, both new sensors enable the configuration of asymmetrical as well as corridor-shaped viewing angles. You can now integrate the radar sensors even more flexibly into your production environment. With cramped conditions in particular, where machines are located within close proximity to one another or walkways run directly past machinery, you benefit from increased productivity. The PSEN rd1.2 F-FOV LR sensor also offers an operating range of up to 9 metres.

  PSEN rd1.1 sensor PSEN rd1.2 F-FOV sensor PSEN rd1.2 F-FOV LR sensor
Safety level PL d, Cat. 2 PL d, Cat. 3 PL d, Cat. 3
Operating range 4 m 5 m 9 m
Frequency 24 GHz 60 GHz 60 GHz
Field of vision Symmetrical Symmetrical, asymmetrical, corridor-shaped Symmetrical, asymmetrical, corridor-shaped
Opening angle

Wide opening angle:
110° horizontal, 30° vertical
Narrow opening angle:
50° horizontal, 15° vertical

Horizontal (configurable in 10° steps): 10° - 100°,
Vertical: 20° 
Horizontal (configurable in 10° steps): - up to 5m: 10°-100° opening angle - 5 to 9 m: 10° - 40° opening angle
Vertical: 20°

An overview of the different opening angles:

Opening angle PSEN rd1.1 sensor

Opening angle PSEN rd1.2 F-FOV LR sensor

Opening angle PSEN rd1.2 F-FOV sensor

Analysis unit with USB, Profisafe and EtherCAT FSoE

In our portfolio you’ll also find the corresponding analysis units, compatible with the radar sensors. With the widest range of interfaces such as USB, Ethernet, ProfiSafe and EtherCAT FSoE, we always offer the right solution for the various fieldbus systems. So you can integrate the radar systems directly into your application. Together with the safe small controller PNOZmulti 2 as FSoE Master, you can easily implement safety-related networking with the safe radar system in the EtherCAT communication system as a one-cable solution – with minimum wiring effort.

The analysis units enable the configuration of up to 32 zone sets and therefore offer various options for integration in your application. With the integrated SD card, the new analysis unit also offers the option to save defined configurations, thus enabling the analysis unit to be easily swapped without the Configurator.<span style="font-family:"Calibri",sans-serif">

Product photo of PSENradar analysis unit with USB, Profisafe and EtherCAT FSoE

Protection zone monitoring with the safe radar sensor PSENradar

Radar sensors are used in a wide range of industries, from woodworking and metalworking to outdoor use. Safety-related functions covered by the safe radar system PSENradar include the safeguarding of danger zones and rear access protection.

While the safeguarding of danger zones brings the machine to a safe state as soon as someone enters, rear access protection prevents the machine restarting automatically if there are people still in the danger zone, in a maintenance situation for example.

Safeguarding of danger zones and rear access protection

Application with robot in metalworking

Robot in metalworking

The safe radar sensor is typically used in heavy industry, where welding sparks, swarf, dust, bright light and vibrations prevail, for example.

Whenever a robot cell is safeguarded, it is absolutely essential that rear access protection and a safe restart are guaranteed. For that, the robot application requires a high level of safety. The safe radar sensor PSEN rd1.2 enables protection zone monitoring up to Category PL d,  Category 3.

Woodworking graphic

Safe woodworking thanks to protection zone monitoring

When woodworking, including when sawing, it is often impossible to use optoelectronic sensors due to dust and airborne swarf.

In this case, safe protection zone monitoring comprising PSENradar and PNOZmulti 2 represents the optimum solution for detecting people within the danger zone. Various applications can be safeguarded simply thanks to the individual design of the protection zones.

Graphic with radar sensors

Safeguard outdoor applications using radar sensors

Particularly outdoors, protection zones can be monitored safely thanks to radar sensors. For example, on a gantry crane or also on lifting devices. High temperature differences are at play here, as well as humidity due to rain, snow or fog.

The radar sensors ensure that there is nobody within the travel path. With an operating range of up to 9 m, large areas can also be safeguarded productively.

Our product range: Safe radar sensors PSENradar

PSENradar

Assemble your safe radar sensor PSENradar yourself, with up to 6 sensors per control unit.

Accessories for Safe radar system

Here you'll find suitable accessories for the Safe radar system
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field