SafetyNET p system components

Flexible application with any network architecture

SafetyNET p system components

With the SafetyNET p system components you have a wide range of options available for designing your network topology. Ethernet infrastructure components such as cables and connectors are available.

In Ethernet networks, the SafetyNET p system components implement the network infrastructure. The result: a variety of network topologies and increased network extension and performance.

Benefits of the SafetyNET p connectors

  • Fast, simple installation through IDC technology (rapid contacting without additional tools)
  • Compatible with the office world through the RJ 45 mating face
  • Colour markings help to avoid errors when inserting the cable cores

Connector and cable – a good combination

SafetyNET p cable

  • Standard cable for Industrial Ethernet
  • Electrical: Cat 5e, fast Ethernet (100Mbit/s), 4-core

Stripping tool for installation

  • Tool for stripping SafetyNET p cables
  • Stripping method saves time, fewer installation errors

Applications in the SafetyNET p network

Increased network availability:

  • EMC stability can be increased due to fibre-optic communication
  • Ring redundancy when the communication path is interrupted or in the event of a defective component 

Higher network extension:

  • no problem bridging large distances due to fibre-optic communication
  • Distances of up to 30 km can be achieved

Logic segmentation via VLAN (Virtual LAN):

  • managed switches PSSnet SHL support VLAN
  • VLAN enables logic segmentation of the network regardless of the physical location of the devices
  • Subscribers can be assigned to a VLAN via a switch configuration
  • Utilisation of the available bandwidth can be increased
  • Switches can prioritise data from one VLAN over that of another VLAN

Our product range: SafetyNET p system components

Stripping Tool

Stripping Tool for SafetyNET p Cable
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at