PSSuniversal Tools

Configuration guide for the decentralised I/O system PSSuniversal

PSSuniversal Tools

The PSSuniversal Assistant is used for selection of the modules and for configuration of the decentralised I/O system PSSuniversal. Thanks to the PSSuniversal Startup Tool, the decentralised I/O system PSSuniversal can be commissioned quickly.

You can already perform the first cable and function tests before the plant or machine is set up. The complete periphery is already tested and functional when the control tool and the fieldbus system are commissioned. This means that commissioning work can be carried out independently and in parallel – reducing dependencies and saving time!

Your benefits at a glance

  • Fast and simple configuration and commissioning of the decentralised I/O system PSSuniversal
  • Function test also possible via the USB interface without a controller connected
  • Online help available
  • Optimum usability
  • Powerful and flexible software for simple configuration

Features of PSSuniversal Assistant

Features of PSSuniversal Assistant
  • Selection and configuration of PSSuniversal modules
  • Integral test of system limitations
  • Mechanical sizes are determined
  • Parts list is generated
  • Compatible with Windows 7, 8 and 10
  • The programming software includes the control software PSS WIN-PRO

PSSuniversal Startup Tool

The PSSuniversal Startup Tool performs an independent periphery test on the decentralised I/O system PSSuniversal before the fieldbus systems and controller are commissioned. During this test, the PSSuniversal station undergoes a function test via the integrated USB interface without a controller connected. To assist control cabinet builders, the inputs have a status indicator to allow the wiring to be tested. The Startup Tool is compatible with Windows 7, 8 and 10.

PSSuniversal Startup Tool

Our product range: PSSuniversal Tools

Licences for PSSuniversal Tools

From a basic licence to a project upgrade licence – we offer six different licence models.
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field