IP67 modules

For cabinet-free installation with IP67

IP67 modules

With the PDP67 modules, Pilz offers solutions for decentralised applications directly in the field. The modules have protection type IP67, meaning they are resistant to dirt and water. The decentralised modules optimise installation and wiring work. They save time, money and space in the control cabinet.

As they are integrated into dirt and water-repellent IP67 housings, the PDP67 modules reliably ensure safety even in rugged industrial environments.

You’ll find the required cable, connector and adapter accessories under Connection technology

Decentralised safety for modular plants

Flexible and modular automation solutions require I/O systems that offer personnel and process protection directly at the point of danger. The new PDP67 PN with Profinet/Profisafe interface enables exactly that. Thanks to the IP67 protection type and robust zinc housing it is ideal for positioning on the machine, outside of the control cabinet. It provides reliable safety even at temperatures of -30°C to 70°C!

The I/O module is simple to configure and can easily be integrated into existing Profinet/Profisafe networks. The absence of control cabinets and the use of simple M12 plug-in connectors reduces the wiring work significantly. That saves time during commissioning and enables modular production plants to be expanded with ease. Thanks to universal connections, which can be configured as both inputs and outputs, users only need to keep one type of PDP67 PN in stock. That saves additional space in the warehouse!

Order in the E-Shop

PDP67 PN with Profinet/Profisafe interface

Simple installation of IP67 modules – Your benefits

  • Less planning and design work, thanks to simple installation
  • No control cabinet necessary
  • Enables a modular machine concept
  • Can be used up to protection type IP67
  • Reduced wiring

Features of IP67 modules

Features of IP67 modules
  • Reduced wiring due to plug-and-play with standardised M12 plug-in connections
  • Installation almost anywhere due to compact and robust housing
  • Decentralised installation of safety-related, digital sensor and actuator technology
  • Simple configuration due to proven PILZ tools
  • Integrated web server for rapid fault diagnostics (PDP67 PN)
  • Universally configurable, safe inputs/outputs (PDP67 PN)
  • Application in heights up to 5,000 m

Features / products

Passive junction PDP67 F 4 code

Digital input modules PDP67 F 8DI ION (VA)

Decentralised input modules PDP67 F 8DI ION PT

Decentralised input and output modules
PDP67 F 10DI4DO 5/8 ION (VA)

Profinet/Profisafe modules PDP67 PN

Order number

773603

773613 - with stainless steel screw connection

773600

773614 - with stainless steel screw connection

773616

 

772610

772611 - with stainless steel screw connection

4R000001

 

Bus protocol - IO-net p IO-net p IO-net p Profisafe / Profinet
Cascadable
  •  
  •  
  •  
  •  

-

Plug-and-play M12 connector
  •  
  •  
  •  
  •  
  •  
Diagnostic LED
  •  
  •  
  •  
  •  
  •  
Configuration - PNOZmulti Configurator PNOZmulti Configurator PNOZmulti Configurator PASconfig
Number of inputs and outputs 4 inputs 8 safe inputs/ standard outputs, configurable 8 safe inputs/ standard outputs, configurable 10 safe inputs / 4 safe semiconductor outputs

Up to 12 safe digital inputs (configurable), up to 6 safe digital outputs (configurable), 2 safe digital outputs, 2-pin

Housing Plastic Plastic Plastic Plastic Die-cast zinc
Connection

PSENcode PSENslock

Configurable safe small controllers PNOZmulti

Configurable safe small controllers PNOZmulti

Configurable safe small controllers PNOZmulti 2 Any Profinet/Profisafe controller
To E-Shop Order now Order now Order now Order now Order now

Decentralised and passive – decentralised safety

Modules with Profinet / Profisafe enable simple configuration and installation in Profinet/Profisafe networks. They expand our PDP product range and can be integrated into the network of remote I/O systems PSSuniversal 2. Sensors as well as actuators can be connected to an IP67 device thanks to flexibly configurable I/O ports. As such the device is highly flexible for use in the most diverse applications. It also simplifies your stockholding! Thanks to the robust, zinc housing it withstands temperatures of -30° to 70°C.

The passive junction PDP67 F 4 code enables the connection of up to four sensors PSENslock or PSENini. As well as being able to connect to the configurable control systems PNOZmulti, PNOZmulti Mini and PNOZmulti 2, safety relays PNOZsigma are also available.

The digital input and output modules PDP67 F 10DI4DO 5/8 ION and the digital input modules PDP67 F 8DI ION forward signals from the sensors connected decentrally in the field to the evaluation device PNOZmulti 2. Up to 64 sensors can be connected.

Decentralised and passive – decentralised safety

Industry uses – Wherever decentralisation plays an important role

Our product range: IP67 modules

I/O Net p modules

The multi I/O modules are decentralised input modules which monitor safety functions directly in the field. They can be connected to various evaluation devices such as PNOZmulti or PNOZmulti Mini. Communication with the evaluation device is via a safe data link.

Passive junction

Passive junctions optimise your installation and wiring effort by removing the need for additional, cost-intensive hardware. Up to 4 PSENcode units can be connected to any evaluation device (PNOZ X, PNOZsigma) via the passive junction, using M12 connection technology.

Accessories for IP67 modules

Various accessories are available, such as connection cables and adapters.

PDP67 PN with Profinet/Profisafe interface

Flexible and modular automation solutions require I/O systems that offer personal and process protection directly at the point of danger. The new PDP67 PN with Profinet/Profisafe interface enables exactly that.
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at