Safe operating stop (SOS)

The movement function "Safe operating stop (SOS)" in accordance with EN 61800-5-2 monitors the achieved stop positions of an axis and it prevents leaving of the position window while the drive control function is maintained. Depending on the configuration, the monitored zone can consist of the standstill monitoring or of the monitoring of a position window. The drive's control functions are maintained in full. When leaving the monitored position window, the drive is shut down safely to protect man and machine.

In practice, the safe operating stop (SOS) is used when machines or machine parts must be at a defined position window or in standstill- for example, when changing tools at the machine.

The safety function is also fulfilled by the speed monitor PNOZ s30!

SOS - Safe operating stop
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field