Safe Brake Control (SBC)

"Safe Brake Control" (SBC) supplies a safe output signal to drive an external mechanical brake. The brakes used must be “safety brakes”, in which a quiescent current operates against a spring. If the current flow is interrupted, the brake will engage. Control modules frequently include a power reduction feature when the brake is released to reduce energy consumption or brake heating. A safe brake test may be required to detect errors during operation, depending on the risk analysis. Holding brakes and service brakes are often used on axes with suspended loads.

The Safe Brake Control function is generally used to control the holding brake activated once an axis is at standstill.


Further information:

Brake control devices

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field