Safe torque off (STO)

This function is also called an “uncontrolled stop” and leads to an immediate removal of power to the machine actuators.  

Activation of the mains isolating device automatically triggers this category of stop. During operation, this function causes the motor to run down in an uncontrolled manner, which is not desirable in practice. That is why this function is mostly combined with the safety function (SS1) or used as a safe restart interlock.

Further information on safe motion monitoring can be found on our application page:

Safe motion monitoring

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field