Modbus

The Modbus protocol is a communications protocol based on a master/slave or client/server architecture. It is an open protocol, which was developed by Gould-Modicon in 1979 for communication between programmable logic controllers.
The Modbus TCP version has been part of the standard IEC 61158 since 2007.


Structure of a Modbus network

The Modbus protocol was originally developed for serial communication between devices. One master and multiple slaves can be connected in a Modbus network.
A distinction is made between three operating modes:

  • Modbus ASCII
  • Modbus RTU
  • Modbus TCP

Each subscriber has a unique address, whereby the address 0 is reserved for broadcast. The subscribers send their messages via the bus.


The following product groups have a Modbus interface:

Configurable safety system PNOZmulti - Communication modules

Configurable small control system PNOZmulti Mini - Communication modules

Configurable control system PNOZmulti 2 - Communication module

Control systems PSSuniversal PLC and PSSuniversal multi

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field