EtherCAT

EtherCAT is a real-time Ethernet for both hard and soft real-time requirements in automation technology. The protocol is published in the IEC standard IEC61158 and IEC61784 as well as ISO 15745-4; the main development focus has been on low jitter for precise synchronisation and short cycle times.


EtherCAT device classes

EtherCAT uses the master-slave model for data exchange. The master sends output data to the slave. The slave provides input data to the master. An EtherCAT network generally consists of one master and several slaves.
Scope
EtherCAT is particularly suitable for fast applications. Typical applications are packaging machines, injection moulding machines and CNC machining centres.


The following product groups have an EtherCAT interface:

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field