Austria | english

Relays

Safety relays PNOZ X

Is there a safety relay PNOZ with reduced installation height?

Yes, the safety relay PNOZ X2.1 C has a reduced installation height of 80 mm. The "normal" height is between 94 and 101 mm, depending on the connection terminals that are used.

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at