PNOZsigma safety relay

E-STOP relay for maximum functionality in minimum width

The safety relays PNOZsigma combine many years of experience with today's very latest safety technology. With the E-STOP relay you can achieve maximum safety and cost-effectiveness with little effort.

With particularly narrow housing widths and diverse functionality packed into each device, the E-STOP relay provides maximum functionality in minimum width. Implement safety technology faster, with greater flexibility and more efficiently, while saving space.

Applications and features of the emergency stop relay

Features of E-STOP relay

As well as the safe monitoring of E-STOP, safety gates, light barriers, two-hand control devices and time, a range of special applications are also available, such as speed monitoring or safe brake control. Numerous devices are suitable for use in heights of up to 5000 metres. Use PNOZsigma for your application, too!

  1. Rapid installation: with push-in spring terminals
  2. Wiring work reduced by 20 %: connectors used to expand contacts
  3. Simple configuration: designation and position of the terminals is the same on all device versions: so connections and devices can always be assigned quickly during configuration, installation and diagnostics
  4. Maximum flexibility: selectable operating modes and timer functions
  5. Diagnostics in seconds: via 6 LEDs – no external measuring devices required
  6. Rapid assembly via spring clips: no need for tools
  7. Tamper-proof: setting elements have a lockable cover

Application options PNOZsigma safety relays

PNOZsigma safety relays for E-STOP, safety gates, light barriers

When monitoring E-STOP, safety gates or light curtains, one PNOZsigma safety relay is used per safety function. Below you'll find an overview of the application options and features of the individual devices.

Type PNOZ s1 PNOZ s2 PNOZ s3 PNOZ s4 PNOZ s4.1
E-STOP
  •  
  •  
  •  
  •  
  •  
Safety gate
  •  
  •  
  •  
  •  
  •  
Light curtain    
  •  
  •  
  •  
Performance level (PL) c e e e e
Safety integrity level (SIL) CL 2 3 3 3 3
Output contacts (safe) 2 3 2 3 3
Width in mm 12.5 17.5 17.5 22.5 22.5
Special approvals - - - - Burner control/
burner management EN 50156-1

Direct to E-Shop

PNOZsigma safety relays for two-hand monitoring

The safety relays PNOZ s6 and PNOZ s6.1 from the PNOZsigma product range can be used in the safe monitoring of two-hand pushbuttons. Both devices meet the requirements of the standard EN 574 for safe two-hand monitoring.

  • PNOZ s6: Two-hand monitoring Type IIIC. PL e in accordance with EN ISO 13849-1 and SIL CL 3 in accordance with IEC 62061
  • PNOZ s6.1: Two-hand monitoring Type IIIA. PL c in accordance with EN ISO 13849-1 and SIL CL 1 in accordance with IEC 62061

Direct to E-Shop

PNOZsigma safety relays for time monitoring

The safety relays PNOZ s5 and PNOZ s9 can be used as timer relays for monitoring E-STOP, safety gate or light curtain. The timer relay PNOZ s5 is a base unit and has delay-on de-energisation. The safety relay PNOZ s9 can be used as a delay-on de-energisation, delay-on energisation, or pulsing timer relay. It can also be used in connection with a base unit for delayed or instantaneous contact expansion.

  • PNOZ s5: 1/2-channel wiring, delay-on de-energisation, complies with EN 60947-5-1, EN 60204-1
  • PNOZ s9: 1-channel wiring, delay-on de-energisation, delay-on energisation, pulsing, can be used as a base unit or for contact expansion

Direct to E-Shop

Safety relay PNOZsigma - Contact expansion module

Contact expansions in the PNOZsigma product range are used to increase the number of available contacts. They are used as expansion devices to increase the number of safety contacts on a base unit.

Type Performance level (PL) Safety integrity level (SIL) CL Output contacts (safe) Semiconductor outputs (safe) Width in mm
PNOZ s7 e 3 4 - 17.5
PNOZ s7.1 e 3 3 - 17.5
PNOZ s7.2 e 3 4 - 17.5
PNOZ s8 c 2 2 - 12.5
PNOZ s10 e 3 4 - 45
PNOZ s11 e 3 8 - 45
PNOZ s20 e/d 3/2 - 2 22.5
PNOZ s22 e 3 2x3 2x1 22.5

Direct to E-Shop

Our product range: PNOZsigma

Two-hand monitoring

Safety relays in the PNOZsigma product range for safe monitoring of two-hand pushbuttons. Two versions are available: Type IIIC and Type IIIA in accordance with EN 574.

Monitoring of E-STOP, safety gates, light barriers

The safety relays PNOZsigma monitor E-STOP, safety gates or light barriers. One PNOZ safety relay is used per safety function.

Contact expansion modules

Instantaneous contact expansion modules from the PNOZsigma product range, to increase the number of available contacts. These are used as expansion modules for the safety contacts on a base unit. Base units are all safety relays or safety control systems with feedback loop monitoring.

Accessories

Accessories for the safety relays PNOZsigma, such as terminals, connectors and terminators.

Time monitoring

The safety relay PNOZ s5 has delay-on de-energisation and can be used as a timer. The safety relay PNOZ s9 can be used as a pulsing timer or as a contact expansion module.

Safe speed monitor PNOZ s30

Speed monitor for safe monitoring of standstill, speed, position and speed range. Monitoring of direction of rotation in accordance with EN ISO 13849-1 up to PL e and EN IEC 62061 up to SIL CL 3.

Safety relay PNOZ s50 – Safe brake control

The safety relay PNOZ s50 is suitable for safe brake control and monitoring of holding brakes or safety brakes.

Safe voltage monitor PNOZ s60

The voltage monitoring relay is used for safe monitoring of de-energised 1 or 3-phase supplies with neutral conductor.
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field