Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"315085","name":"PSSu H FS SN SD-R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087023","0010200208702380IU"]}
Actual product may vary
PSSu H FS SN SD-R
Product ID: 315085
GTIN: 4046548067750
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact t...
More
Phase-out article
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 16 |
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Pot. isolation UINT1 to U2 | |
| Purpose of UINT1 | int. system voltage |
| Type of UINT1 | DC |
| Tolerance of UINT1 | -2 %/+3 % |
| Max. curr. contin. oper. UINT1 | 2 |
| Bridge U-interrupt UINT1 stan. | |
| UINT1 short circuit proof | Yes |
Programming
| IEC 61131 programming | No |
| Multi programming | No |
| Non-volatile variables | No |
CPU
| Time deviation | +/- 10s/day |
| RAM | 128 MB |
Removable storage media
| Plug-in memory | SD card |
SafetyNET p interface
| Connector type Safetynet i/f | RJ45 |
| Safetynet transmission rate | 100 MBit/s |
| Setting SafetyNet trans.rate | Automatic |
| SafetyNET p cycle time | 2 ... 60 000 ms |
Environmental data
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Track area (1m - 3m) |
| App. site standard2 railway | EN 61373 |
| App. site to standard2 railway | Category 1, Class A + B |
| Climatic suitability to ... |
EN 50125-1
EN 60068-2-2 EN 60068-2-1 EN 50155 EN 60068-2-14 EN 50125-3 |
| Ambient temperature standard | EN 50155 |
| Ambient temperature |
-40
70 |
| Standard 2 for ambient temp. | EN 50125-1 |
| Ambient temp. to standard 2 | -40 ... +70 °C |
| Standard 3 for ambient temp. | EN 50125-3 |
| Ambient temp. to standard 3 | -40 ... +70 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | |
| Condensation permitted? |
Briefly
EN 50155 |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 50121-4
EN 50121-3-2 EN 61000-6-2 EN 61000-6-4 |
| Broad band noise to | EN 50125-3 |
| Standard1 b/band noise, rail | EN 61373 |
| Freq. broadband noise, rail | 5 ... 150 Hz |
| Accel. broadband noise, rail | |
| Acceleration broadband noise | |
| Clearance & creepage dist. to | EN 50124-1 |
| Overvoltage category | OV2 |
| Pollution degree clear.&creep. | PD2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Potential separation
| Potential isolation 1 between | Periphery and module supply |
| Type of potential isolation 1 | Functional insulation |
| Potential isolation 2 between | Periphery supply & system V. |
| Type of potential isolation 2 | Functional insulation |
Mechanical data
| Housing material lower section | PC |
| Connection terminal |
Screw terminal
Spring-loaded terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 125.6 |
| Width dimension | 130 |
| Depth dimension | 83.7 |
| Net weight | 350 |
| Gross weight | 410 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548067750 |
| Volume | 1.456 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu A Con 1/4 S (2 pcs.)
313110
PSSu, connector set for supply voltage, 1-row, 4-pin,
screw connection, PU 2 connectors.
PSSu A Con 2/8 C (2 pcs.)
313111
PSSu, connector set for supply voltage, 2-row, 8-pin,
spring-loaded connection, PU 2 connectors.
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
PSSu H PLC1 FS SN SD-R
315070
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange
SN CAB RJ45s RJ45s, 0,5m
380001
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
able length: 0.5m
SN CAB RJ45s RJ45s, 1m
380003
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 1m
SN CAB RJ45s RJ45s, 2m
380005
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 2m
SN CAB RJ45s RJ45s, 5m
380007
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 5m
SN CAB RJ45s RJ45s, 10m
380009
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 10m
SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
PSSnet SHL 6T 2FMMSC MRP
380602
Industrial Ethernet Switch, managed, 6 x standard 10/100 BASE TX, RJ45
ports, 2 x 100BASE-FX multimode SC ports, ring redundancy MRP.
PSSnet SLL 4T 1FMMSC
380604
Industrial Ethernet Switch, unmanaged 4 x standard 10/100 BASE TX,
RJ45 ports, 1 x 100BASE-FX Multimode SC port.
PSSnet SHL 6T 2FSMSC MRP
380650
Industrial Ethernet Switch, managed, 6 x standard 10/100 BASE TX, RJ45,
2 x 100BASE-FX singlemode SC ports, ring redundancy MRP.
