Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630901","name":"PSEN op Mirror-060/1","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}

Actual product may vary
PSEN op Mirror-060/1
Product ID: 630901
Deviating mirror 80 mm wide, with at length of 60 cm. For use with all
light guards of the PSENopt range < 60 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Deviating mirror 80 mm wide, with at length of 60 cm. For use with all light guards of the PSENopt range < 60 cm. For direct installation tothe machine "PSEN op Mirror Bracket Kit/1" mounting brackets are required, for the installation in "PSEN op Protective" mountingbrackets "PSEN op Protective Bracket Mirror/1" are required.
General data
Approval | - |
Technical data
Mechanical data
Housing material | Aluminium |
Height dimension | 545 mm |
Width dimension | 89 mm |
Depth dimension | 95 mm |
Net weight | 1800 g |
Gross weight | 2200 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27273605 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002467 |
UNSPSC 25 | 39111609 |
GTIN | 4046548068535 |
Volume | 0 dm3 |
Harmonized System Code | 90319000 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PSEN op Mirror Bracket Kit/1
630906
Installation bracket for the "PSEN op Mirror" series for directinstallation.