Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570310","name":"PSEN rs spring 175","price":"0.00","currency":"EUR","category":["A0100","A0100B0100","00106002237080","0010600223708080EE"]}

Actual product may vary
PSEN rs spring 175
Product ID: 570310
Rope pull spring for max. 175 N spring force.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -25 - 70 °C |
Mechanical data
Height dimension | 50 mm |
Width dimension | 300 mm |
Depth dimension | 90 mm |
Net weight | 441 g |
Gross weight | 502 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6a |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002026 |
UNSPSC 25 | 39122205 |
GTIN | 4046548062830 |
Volume | 0 dm3 |
Harmonized System Code | 73202081 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |