Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400601","name":"PIT es5.12 key operator protect","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
Actual product may vary
PIT es5.12 key operator protect
Product ID: 400601
GTIN: 4046548051902
PITestop, E-STOP pushbutton IP65, with protective collar, with
key-release, without Pilz inscription on the actuator,
installation diameter: 22.3 mm.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component TÜV EAC (Eurasian) |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Mounting position | any |
| Height dimension | 42.5 mm |
| Diameter | 67 mm |
| Net weight | 64 g |
| Gross weight | 67 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371244 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002034 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548051902 |
| Volume | 0.52 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
