Obtain a fast, comprehensive overview of a plant: that’s the purpose of Pilz’s web-based visualisation software PASvisu. The new version of PASvisu now also supports the Modbus/TCP protocol. The protocol enables all controllers to be connected quickly, along with other industrial components. The update also includes a secure Client/Server connection, enabling data from the PASvisu Server to be transferred safely to the user's visualisation system.
Ostfildern, 26 Aug 2021
The web-based visualisation software PASvisu now with Modbus/TCP interface and Secure-Client – Open for all visualisation tasks - but secure
From the new version v1.10 for PASvisu, the web-based visualisation software supports not only OPC UA but also the Modbus/TCP protocol. This enables a simple exchange of process data between PASvisu and almost any control system. It is also possible to process data from different controllers simultaneously in one visualisation project.
Thanks to it being open, there is no need to change the existing automation infrastructure when using PASvisu: PASvisu can be used on existing machines with the available controllers. It can also be used via almost any end device, e.g. HMIs already integrated within the machine, external PCs or tablets.
Greater security during data exchange thanks to “Secure-Client”
The “secure” Client/Server connection is also new. All data traffic between PASvisu Clients, Builder and the Server is now fully encrypted. At the same time user authentication has been increased: only authenticated Clients can log in to the PASvisu Server. That prevents manipulations and guarantees secure data transfer within the overall visualisation project.
Further information on the product is available here
Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at
Telephone: +43 1 7986263-56
E-Mail: m.ecker@pilz.at