The new safety gate system PSENmech with guard locking is available now. With this system Pilz can offer a basic economical solution for safe monitoring of movable guards.
Ostfildern, 10 Nov 2020
Pilz at SPS Connect 2020 – New safety gate system PSENmech with guard locking for personal and process protection
With the safety gate system PSENmech, the safety gate is safely locked until the plant or machine is stopped. An unintended restart of the hazardous movement is prevented as long as the gate is open. An escape release and emergency release can also be added to the safety gate system PSENmech with guard locking, making it suitable for use on accessible gates. The safety gate system PSENmech with guard locking is suitable for personal and process protection in numerous industries.
Robust, resilient and flexible!
The safety gate system with head section and metallic 3D actuator is insensitive to water, dirt and dust. Thanks to its robust design, PSENmech has a long service life and a high mechanical load capacity. The ability to select between different actuators and multiple actuation directions means the user benefits from a quick, simple and flexible installation. As a result the safety gate system ensures high availability.
In conjunction with the configurable safe small controllers PNOZmulti 2, PSENmech offers a complete, economical one-stop solution for safety gate monitoring with guard locking.
Further information on the system solution is available here
Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at
Telephone: +43 1 7986263-56
E-Mail: m.ecker@pilz.at