23 Mar 2026

Robust design: reliable safety sensor technology for demanding industrial environments

Today's industrial plants operate under changing, often extreme conditions. So safety sensors must not only have precision detection, but must also be resilient. The safety sensors PSEN from Pilz are designed for use in environments with dust, vibration, cold, humidity and cleaning processes. Thanks to high protection types, robustness to shock and vibration and a durable design, they support constantly high plant availability

Robust sensor solutions include, for example, the safety light curtains PSENopt II, the safety locking device PSENslock 2 and the safe radar systems PSENradar. Each of these technologies is optimised for specific environments, from hygiene-critical areas to applications prone to dust and chipping, such as metal and woodworking.

How do I ensure constant safety despite dust, cold or vibration?

The robust design of the PSEN sensor technology from Pilz guarantees reliable operation, even in rugged environments, thus reducing downtimes.

  • The radar technology PSENradar is insensitive to dust, chips, light or sparks and enables reliable protection in wood and metalworking, in outdoor areas or in heavy industry.
  • Safety light curtains PSENopt II offer flexible application options, rapid installation, absence of dead zones and shock resistance of 50g. They can also be used at temperatures from -25 °C to +60 °C with no problem.
  • With protection type IP67, the safety locking device PSENslock 2 is insensitive to dust and water. The more hygienic design prevents dust and dirt deposits. Special versions with stainless steel components are also available for more hygiene-critical applications in the packaging industry. 

Discover robust PSEN safety sensor technology now

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field