Safety locking device PSENslock 2 – Generational change made simple!
17 Feb 2025
PSENslock 2: Switch to the new generation now
Already using the electromagnetic safety locking device PSENslock? Then you'll be convinced by the new generation PSENslock 2, which offers you even more features and can be integrated to fit your application precisely. In the video you'll see how you can quickly and easily replace the safety locking device PSENslock with the new generation PSENslock 2.
- Identical dimensions and drill holes enable seamless integration
- Optimised design prevents the accumulation of dirt and dust
- Special stainless steel versions enable a wider range of applications
- Reliable process protection with a holding force of up to 2000 N
- Intelligent diagnostics in series connection via Safety Device Diagnostics (SDD): less wiring needed thanks to safe series connection up to PL e
- Can be adapted to individual requirements through adjustable latching force via configuration key “Config Key”
- New version that safely monitors the holding force for personnel protection: can be used up to PL d, Cat. 2; locking force F1max: 2000 N (FZH 1000 N).
Top
Pilz Österreich
Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: [email protected]
Was this article helpful?