6 Nov 2025

IO-Link Safety Master PDP67

First TÜV-certified IO-Link Safety Master

The further development of IO-Link technology enables seamless communication - from control level through to integration of safety-related sensors and actuators. As an all-round device, the IO-Link Safety Master PDP67 from Pilz offers a wide range of options to connect the most diverse devices, including IO-Link and IO-Link Safety, safe input and output signals, as well as standard signals. It also expands the functions of a conventional IO-Link Master by adding the option for safe communication in the field of functional safety. The IO-Link Safety Master is the decentralised interface to the higher level safety controller and enables a point-to-point connection up to field level. The module also offers configurable ports, through which it is possible to process safe input and output signals.

Product picture, IO-Link Safety Master

Your benefits at a glance:

  • Maximum flexibility due to suitable connection options for IO-Link, IO-Link Safety, safe input and output signals, standard signals, OSSD
  • Universally configurable, safe inputs/outputs
  • Decentralised installation of safety-related, digital field devices
  • Installation almost anywhere due to compact and robust housing
  • Can be used up to protection type IP67 / IP69K
  • Reduced wiring due to plug-and-play with standardised M12 plug-in connections
  • Simple configuration due to proven PILZ tools
  • Integrated web server for rapid fault diagnostics

Features:

  • 4x IO-Link Safety ports
  • 4x ports, each with two configurable safe digital inputs or outputs
  • Profinet / Profisafe Device
  • Interface: M12, 5-pin ports
  • Protection class: IP67/ IP69K
  • Housing: Die cast zinc metal
  • Ambient temperature: -30 °C to +70 °C
  • Functional safety: PLe / SIL3
  • Application in heights up to 5,000 m

The Pilz IO-Link Safety System

Graphic of the entire IO-Link Safety System

Besides the IO-Link-Safety Master, Pilz also offers a universal system for IO-Link Safety, comprising Master, field devices such as safety sensors, as well as suitable cables and configuration tools. The complete package makes is easier to integrate IO-Link Safety technology into plant and machinery. So Pilz supplies a complete one-stop system that's safe and reliable.

IO-Link Safety - Communicate safely up to field level

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field