Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"327101","name":"PSS u2 EF 8DI -R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002097088","0010200209708880IM"]}
Actual product may vary
PSS u2 EF 8DI -R
Product ID: 327101
GTIN: 4046548103564
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit proof, 1-row, for increased
environmental requirements and railway applications, terminal block PSSu2 T 16
required (not included in the scope of delivery).
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching, discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A, configurable, short circuit proof, 1-row, for increased environmental requirements and railway applications, terminal block PSSu2 T 16 required (not included in the scope of delivery).
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Application range | Fail-safe |
Technical data
Inputs
| Number of digital inputs | 8 |
| Signal level at input at 0 | -3 - +5 V DC |
| DC voltage at input | 24 V DC |
| Input type to EN 61131-2 | 3 |
| Potential isolation input | ja |
Test clock outputs
| Number of test pulse outputs | 4 |
Environmental data
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Abstand mind. 1m vom Gleis |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN IEC 60068-2-14 EN 60068-2-78 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -40 |
| UL spec. ambient temperature | UL 61010 |
| Ambient temp. with UL | -40 - 60 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 95 % r. F. bei 40 °C |
| Condensation permitted? | EN 60068-2-30 |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN IEC 61000-6-2 EN 50121-4 EN 298 EN 61000-6-7 EN IEC 61000-6-4 EN 61131-2 (Zone B) EN 50156-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Broad band noise to | EN 60068-2-64 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | 100 m/s² |
| Clearance & creepage dist.to 2 |
EN 81-20
EN 50156-1 |
| Overvoltage category 2 | III |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | Eingang und Module Supply |
| Type of potential isolation 1 | Funktionsisolierung |
| Potential isolation 2 between | Testtaktausg. und Mod. Supply |
| Type of potential isolation 2 | Funktionsisolierung |
Mechanical data
| Housing material | PC |
| Terminal style | steckbar |
| Height dimension | 110.8 |
| Width dimension | 12.5 |
| Depth dimension | 72.5 |
| Net weight | 37 |
| Gross weight | 46 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548103564 |
| Volume | 0.216 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSS u2 B 4 -R
327810
PSS u2, toebehoren, moduledrager, voor elektronicamodulen, 4 sleuven,voor
verhoogde milieu-eisen en spoorwegtoepassingen, breedte 50,1 mm, hoogte
107 mm, montageafstanden in acht nemen.
€100.98
PSS u2 T 16 (10 pcs.)
328851
PSS u2, toebehoren, klemmenblok, voor elektronicamodulen, 16-polig,
veerkrachtaansluiting, VPE 10 stuks.
€102.08
PSS u2 A CE E (10 pcs.)
328860
PSS u2, toebehoren, coderingselementen voor elektronicamodulen, VPE 10stuks.
€4.77
PSS u2 A LC E1 (10 pcs.)
328910
PSS u2, toebehoren, opschriftdragers, voor elektronicamodulen, korte
variant, 23,5 x 10,5 mm, VPE 10 stuks.
€4.77
PSS u2 A LC E2 (10 pcs.)
328911
PSS u2, toebehoren, opschriftdragers, voor elektronicamodulen, lange
variant, 103 x 10,5 mm, VPE 10 stuks.
€5.97
PSS u2 A LC T3 (10 pcs.)
328912
PSS u2, toebehoren, opschriftdragers, voor klemmenblok, 61 x 11,5 mm,
VPE 10 stuks.
€8.35
PSS u2 A LA E1 (10 pcs.)
328913
PSS u2, toebehoren, opschriftstroken, voor opschriftdragers van de
elektronicamodulen, korte variant, 23,5 x 10,5 mm, VPE 10 x DIN A4-vel.
€23.88
PSS u2 A LA E2 (10 pcs.)
328914
PSS u2, toebehoren, opschriftstroken, voor opschriftdragers van de
elektronicamodulen, lange variant, 103 x 10,5 mm, VPE 10 x DIN A4-vel.
€23.88
Obligatory accessories
PSS u2 T 16 (1 pc.)
328850
PSS u2, toebehoren, klemmenblok, voor elektronicamodulen, 16-polig,
veerkrachtaansluiting, VPE 1 stuk.
€10.74
