New features on the configurable control system PNOZmulti

Aug 30, 2013

PNOZmulti: Communication via Powerlink

The Powerlink communication module is now available.

The new POWERLINK communication module is now available for the configurable control system PNOZmulti. As a result, all available base units of the PNOZmulti can be expanded on the left-hand side and can be connected to a Powerlink network.

Powerlink combines the benefits of Ethernet and fieldbus in one system: the original Ethernet properties with proven, robust CANopen mechanisms, plus real-time capability.


Your benefits at a glance:

  • Option to connect to Powerlink networks (supports CANopen
    over Ethernet)
  • Real-time communication with a higher level Powerlink
    Master control system
  • Two-way signalling and control via the communication module
  • Diagnostic concept PVIS is activated in the PNOZmulti Configurator,
    individual customer texts can also be integrated


Play it safe and use PNOZmulti – the worldwide safety standard for all machine types.


Further information:

Configurable control systems PNOZmulti

Communication modules PNOZmulti