The main requirement when retrofitting the points controllers for the urban railway and trams in several of Poland's major cities was safety and reliability. That's because the control systems in use were obsolete and sensitive to temperature variations. In many places, points could only be passed at 10 km/h, which prevented attractive, clock-face scheduling. The Polish company ZUE S.A. is an expert in the field of modernising rail infrastructure and took charge of modernisation. This included: The railway-proven automation system PSS 4000. As the heart of the solution, it ensures safe and reliable points control – and, thanks to its modular structure and simple commissioning, it enabled the retrofit to be carried out while rail operations continued.
Make way for a reliable points controller
Modernisation sets the pace
Robust and reliable solution for railway infrastructure
ZUE has been using the automation system PSS 4000 to retrofit points controllers since 2017: The points on the urban railway and trams can now be controlled safely in all weathers because, with its temperature-resistant modules and electromagnetic compatibility (EMC), PSS 4000 can withstand mechanical stresses such as condensation and increased vibration, even in unheated control cabinets. However, should an error or fault arise, this can easily be identified and located by the dispatchers thanks to the web-based visualisation software PASvisu. With PASvisu, they constantly have an overview of all system components as well as extensive remote maintenance options. After the retrofit, the points in the Polish rail operator's network comply with safety integrity level SIL 3. Passengers benefit because travel times have been reduced by 50 per cent on the modernised lines.
Benefits at a glance
- Increased safety: PSS 4000 includes the railway-specific safety approvals
- Greater reliability: Malfunctions or disasters due to incorrectly set points are practically excluded
- Saves time: The clear, logical structure of the automation system accelerated the project, from engineering and operation through to maintenance
Customer statement
“The product quality and reliability of the automation system PSS 4000 are excellent. Many rail operators are already using various versions of the system successfully. What’s more, Pilz stands for fast delivery, first-class support and competent advice!”
About ZUE S.A.
ZUE S.A., part of the ZUE Group, was founded in 2002 and is one of the leading companies in the field of public transport infrastructure construction in Poland. The company develops concepts and solutions in trams and railways. ZUE S.A. offers a wide range of services in the construction and modernisation of rail networks and overhead line systems. Today, the company has its headquarters in Kraków and employs more than 900 staff.
Our product in the application
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de
Telephone: +49 711 3409 444
E-Mail: support@pilz.com
Americas
- Mexico: +52 55 5572 1300
- Brazil: + 55 11 4942-7032
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Canada: +1 888-315-PILZ (315-7459)
Europe
- Ireland: +353 21 4804983
- Austria: +43 1 7986263-444
- Finland: +358 10 3224030 / +45 74436332
- Italy: +39 0362 1826711
- Russia: +7 495 6654993
- Spain: +34 938497433
- Denmark: +45 74436332
- Switzerland: +41 62 889 79 32
- Germany: +49 711 3409 444
- Belgium: +32 9 321 75 70
- Turkey: +90 216 5775552
- Netherlands: +31 347 320477
- France (toll-free): +33 3 88104000
- Sweden: +46 300 13990 / +45 74436332
- Portugal: +351 229 407 594
- United Kingdom: +44 1536 460866
Asia Pacific
- South Korea: +82 31 778 3390
- New Zealand: +64 9 6345350
- Japan: +81 45 471 2281
- Taiwan: +886 2 25700068
- Singapore: +65 6829 2920
- Thailand: +66 210 54613
- China: +86 400-088-3566
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334