Overview of product-specific standards (C standards)

Product standards

Overview of product-specific standards (C standards)

C standards are product standards; they contain detailed requirements for specific machinery with references to B standards. Two institutions are responsible for drafting these standards, namely CEN for European standards and CENELEC for electrical regulations.

The most important C standards

Presses  
Machine tools safety - Presses - Part 1: General safety requirements EN ISO 16092-1
Machine tools safety - Presses - Part 2: Safety requirement for mechanical presses EN ISO 16092-2
Machine tools safety - Presses - Part 3: Safety requirements for hydraulic presses EN ISO 16092-3
Machine tools safety - Presses - Part 4: Safety requirements for pneumatic presses EN ISO 16092-4
Hydraulic press brakes EN 12622
Plastics and rubber machines EN 289
Industrial robots   
Part 1 Robots Part 2 Robot systems and integration EN ISO 10218-1/2
Collaborative robots ISO TS 15066
Machining centres  
Machine tools safety - Machining centres, milling machines, transfer machines - Part 1: Safety requirements EN ISO 16090-1
Textile machinery EN ISO 11111-1 to -7
Woodworking machines EN ISO 19085-1 to 17
Laser processing machines EN ISO 11553-1 to -3
Packaging machines EN 415-1 to -10
Paper machines  
Safety of machinery - Safety requirements for the design and construction of printing and paper converting machines EN 1010-1 to -5
Safety of machinery - Safety requirements for the design and construction of paper-making and finishing machines EN 1034-1 to -16
Thermoforming machines EN 422, EN 12409
Turning machines EN ISO 23125
Pressure metal diecasting units EN 869
Continuous handling equipment and systems EN 619
Power-operated doors EN 12453
Automated guided vehicle systems (AGV systems) EN ISO 3691-1 to 6

 

Contact

Pilz Ireland
Cork Business and Technology Park, Model Farm Road
Cork
Ireland

Telephone: +353 21 4346535
E-Mail: sales@pilz.ie

Technical Support

Telephone: +353 21 4804983
E-Mail: sales@pilz.ie

Was this article helpful?