Hardware for the automation system PSS 4000

Solutions for safety and automation

Hardware for the automation system PSS 4000

The automation system PSS 4000 offers various solutions for safety and automation: controllers in various performance classes, I/O devices, numerous I/O modules, network components and rotary encoders. Choose the right controller for you and expand it into innovative control systems with the I/O modules and other components of your choice. Networking and communication are accomplished with real-time Ethernet SafetyNET p.

With the system components PSSnet you can create your network topology for Ethernet-based communication systems such as SafetyNET p. For communication between our controllers and third-party controllers, use our gateways as protocol converters. These allow the PSS 4000 automation system to be integrated into existing CANopen or EtherCAT architectures.

The rotary encoders PSENenco are used together with the PLC controllers PSSuniversal PLC to determine position and speed. These are absolute encoders, which supply diverse, absolute position values.

Hardware for the automation system PSS 4000

  • Solutions for safety and automation
  • Flexibility – thanks to modular system setup
  • Safe communications via real-time Ethernet SafetyNET p
  • Variety of hardware performance classes for every application
  • Can be integrated into existing architectures with PSSnet
  • Determine position and speed with PSENenco
Hardware for the automation system PSS 4000

Control system for railway technology and challenging climates

Our product range: Hardware for the automation system PSS 4000

Contact

Pilz Ireland
Cork Business and Technology Park, Model Farm Road
Cork
Ireland

Telephone: +353 21 4346535
E-Mail: sales@pilz.ie

Technical Support

Telephone: +353 21 4804983
E-Mail: sales@pilz.ie