Configurable compact controllers PNOZmulti Mini

As simple as a safety relay, as flexible as a controller

Configurable compact controllers PNOZmulti Mini

Do you need to monitor more than three safety functions? As conveniently as possible with minimal clicking in a software tool? Then the configurable safety relays PNOZmulti Mini are the right solution for you!

Play it safe with PNOZmulti Mini – the worldwide safety standard for all machine types. Irrespective of the standard controller, with us you have a one-stop safety solution. PNOZmulti Mini can easily be adapted to growing requirements. You’re bound to like the compact design and the plain text display! Connect the configurable compact controller PNOZmulti Mini to all common communication systems. So the configurable safety relays can be used with various operational controllers.

The configurable compact controller PNOZmulti Mini – a worldwide safety standard for all machine types!

Already familiar with the 2nd generation of small controllers PNOZmulti? The success story continues!

PNOZmulti Mini – Benefits to you

  • Effective, from three safety functions
  • Save time and costs in all engineering phases with the software tool PNOZmulti Configurator
  • Maximum flexibility thanks to freely configurable inputs and outputs
  • Saves lots of space in the control cabinet due to the compact design
  • Rapid diagnostics thanks to customised text on the display

Features of the configurable compact controller PNOZmulti Mini

Features of the configurable compact controller PNOZmulti Mini
  • System functions are defined by the PNOZmulti Configurator
  • Categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061 are possible, depending on the wiring
  • Four base units to choose from: stand-alone; modular and expandable with integrated multi-link interface
  • Link modules and communication modules are available for modular expansion
  • Relay contact expansions using contact expansion modules PNOZsigma
  • Monitoring of E-STOP pushbuttons, operating mode selector switches, enabling switches, two-hand pushbuttons, safety gates, light curtains, light barriers, muting, pressure sensitive mats

Our product range: PNOZmulti Mini

Already familiar with the 2nd generation of small controllers PNOZmulti? The success story continues!

Contact

Contact

Pilz Ireland
Cork Business and Technology Park, Model Farm Road
Cork
Ireland

Telephone: +353 21 4346535
E-Mail: sales@pilz.ie

Technical Support

Telephone: +353 21 4804983
E-Mail: sales@pilz.ie