text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSS67 IO1 16di"

  • 3
  • 4(current)
  • 5
    PSEN cs3.1p   1switch
    541060
    GTIN: 4046548066999
    RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar = 20 mm, PU = 1 piece coded switch.

    On request
    PSEN cs3.1 M12/8-1.5m 1switch
    541064
    GTIN: 4046548067132
    RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 1.5 m cable, one actuation direction, support for SDD, IP67 switching distance depends on the actuator, series connection, PU = 1piece coded switch with actuator.

    On request
    PSEN cs4.1p   1switch
    541160
    GTIN: 4046548067149
    RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar = 20 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.

    On request
    PSEN cs4.1a   1switch
    541161
    GTIN: 4046548067156
    RFiD safety switch, 2 safe SC outputs, connection cable 5 m, one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm, Sar = 20 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.

    On request
    PSEN cs2.2n   1switch
    540253
    GTIN: 4046548068153
    RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar = 40 mm, PU = 1 piece uniquely coded switch.

    On request
    PSEN cs4.2 M12/8-0.15m  1switch
    541259
    GTIN: 4046548068177
    RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, can be connected in series, IP67, typ. operating distance 11 mm, Sao = 8mm, Sar = 20 mm, one actuation direction, PU = 1 piece uniquely fully coded switch.

    On request
    PSEN cs4.2p   1switch
    541260
    GTIN: 4046548068245
    RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar = 20 mm, PU = 1 piece uniquely fully coded switch.

    On request
    PSEN cs4.2a   1switch
    541261
    GTIN: 4046548068269
    RFiD safety switch, 2 safe SC outputs, connection cable 5 m, one actuation direction, IP69K, typ. operating distance 11 mm, Sao = 8mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.

    On request
    PSEN cs4.2n   1switch
    541253
    GTIN: 4046548068160
    RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.

    On request
    PSEN ma1.4p-59 1switch
    506318
    GTIN: 4046548082951
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector, square design, LED, IP67, operating distance dependingon the actuator, height design 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.3b-21/VA/1switch
    526242
    GTIN: 4046548083781
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3-20 M12/8/VA/1switch
    526249
    GTIN: 4046548084054
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3n-20/VA/1switch
    526246
    GTIN: 4046548084030
    Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin M12 male connector, without LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-24/EX/VA/1switch
    526254
    GTIN: 4046548083965
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3a-21/VA/1switch
    526240
    GTIN: 4046548083927
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN cs5.11n 1switch
    542063
    GTIN: 4046548085914
    RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, magnetic latching.

    On request
    PSEN cs6.11n 1switch
    542163
    GTIN: 4046548085921
    RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes, magnetic latching.

    On request
    PSEN cs6.21n 1switch
    542263
    GTIN: 4046548085938
    RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely coded switch, magnetic latching.

    On request
    PSEN cs5.13 M12/8 EX 1switch
    542055
    GTIN: 4046548077551
    RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, ATEX approval.

    On request
    PSEN cs6.2p 1switch
    542250
    GTIN: 4046548077384
    RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.

    On request
  • 3
  • 4(current)
  • 5

Save basket

Create a new order or get an individual offer

Select intended use