Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

As barreiras de luz estreitas do tipo 2 para proteção das mãos em aplicações até PL c com funcionalidades ampliadas, por exemplo, função em cascata sem zonas cegas.

Número do produto Descrição
631100

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631102

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631107

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631101

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631103

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631104

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631106

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631105

Safety light barrier, type 2 ,PL c, hand protection (resolution 24 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Download

Aguardar um pouco enquanto os dados estão sendo carregados

Aguardar um pouco enquanto os dados estão sendo carregados

Suporte Técnico

Telefone: + 55 11 4942-7028
Email: techsupport@pilz.com.br