Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Módulos I/O PSSuniversal standard

Os módulos de entrada/saída standard PSSuniversal podem processar sinais digitais e analógicos. É possível montar até no máximo 64 módulos de entrada/saída na sequência desejada.

Filtro
Descrição
Opções
Preço
Quantidade/Disponibilidade

PSSu E S PD-D

Junction module for voltage distribution, passive distribution terminal block (24 V) diagnostic capability.

Acessórios Compare Download

PSSu E S 4DI

Electronic module digital inputs and outputs, with standard function, 4 inputs.

Acessórios Compare Download

PSSu E S 4DO 0.5

Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A).

Acessórios Compare Download

PSSu E S 4DO 0.5-D

Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A), diagnostic capability.

Acessórios Compare Download

PSSu E S 2DO 2

Electronic module digital inputs and outputs, with standard function, 4 outputs (2 A).

Acessórios Compare Download

PSSu E S 2DO 2-D

Electronic module digital inputs and outputs, with standard function, 4 outputs (2 A), diagnostic capability.

Acessórios Compare Download

PSSu K S 16DI

Compact module, with standard function, 16 digital inputs.

Acessórios Compare Download

PSSu K S 8DI 8DO 0.5

Compact module, with standard function, 8 digital inputs 8 outputs (0.5 A).

Acessórios Compare Download

PSSu K S 16DO 0.5

Compact module, with standard function, 16 digital outputs (0.5 A).

Acessórios Compare Download

PSSu E S 2AI U

Electronic module analogue inputs and outputs, with standard function, 2 inputs: 0 ... 10 V (se), 0 ... 10 V (dif), -10 & 10 V (dif).

Acessórios Compare Download

PSSu E S 4AI U

Electronic module analogue inputs and outputs, with standard function, 4 inputs, 0 ... 10 V (se).

Acessórios Compare Download

PSSu E S 2AI I se

Electronic module analogue inputs and outputs, with standard function, 2 inputs: 0 ... 20 mA, 4 ... 20 mA.

Acessórios Compare Download

PSSu E S 2AO U

Electronic module analogue inputs and outputs, with standard function, 2 inputs: 0 & 10 V, -10 & 10 V.

Acessórios Compare Download

PSSu E S 4AO U

Electronic module analogue inputs and outputs, with standard function, 4 outputs: 0 ... 10 V.

Acessórios Compare Download

PSSu E S 2AO I

Electronic module analogue inputs and outputs, with standard function, 2 outputs: 0 ... 20 mA, 4 ... 20 mA

Acessórios Compare Download

PSSu E S ABS SSI

Electronic module analogue inputs and outputs, with standard function, 1 absolute encoder SSI.

Acessórios Compare Download

PSSu E S INC

Electronic module analogue inputs and outputs, with standard function, 1 incremental encoder.

Acessórios Compare Download

PSSu E S 2AI RTD

Electronic module analogue inputs and outputs, with standard function, 2 inputs, RTD -resistant temperature detector, PT100.

Acessórios Compare Download

PSSu E S 2AI TC

Electronic module, standard function, 2 analogue inputs, thermocouple.

Acessórios Compare Download

PSSu E S 2DOR 10

Electronic module , standard function, 2 relay outputs potential-free (10 A).

Acessórios Compare Download

PSSu E S 2DOR 2

Electronic module , standard function, 2 relay outputs potential-free (2 A).

Acessórios Compare Download

PSSu E S 4DI-T

Electronic module digital inputs and outputs, with standard function, 4 inputs, ext. temperature.

Acessórios Compare Download

PSSu E S 4DO 0.5-T

Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A), ext. temperature.

Acessórios Compare Download

PSSu E S 4DO 0.5-TD

Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A), diagnostic capabilities, ext. temperature.

Acessórios Compare Download

PSSu E S 2DO 2-T

Electronic module digital inputs and outputs, with standard function, 2 outputs (2 A), ext. temperature.

Acessórios Compare Download