Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Acessórios PNOZ X

Acessórios para comutadores de segurança PNOZ X, como, por exemplo, bornes ou fonte de alimentação de ampla tensão.

Descrição
Opções
Preço
Quantidade/Disponibilidade

PNOZ X Set plug in screw terminals P1+P2

Set of plug-in replacement terminals of screw type; PU = 1 piece P1 and 1 piece P2.

Compare Download

PNOZ X Set plug in screw terminals P3+P4

Set of plug-in replacement terminals of screw type; PU = 1 piece P3 and 1 piece P4.

Compare Download

PNOZ X Set plug in screw terminals P5+P5

Set of plug-in replacement terminals of screw type; PU = 2 pieces P5.

Compare Download

PNOZ X Set spring loaded terminals P1+P2

Set of plug-in spring-loaded terminal PU = 1 piece P1 and 1 piece P2.

Compare Download

PNOZ X Set spring loaded terminals P3+P4

Set of plug-in spring-loaded terminal PU = 1 piece P3 and 1 piece P4.

Compare Download

PNOZ X Set spring loaded terminals P5+P5

Set of plug-in spring-loaded terminal PU = 2 pieces P5.

Compare Download

H-MONTAGESOCKEL P-75

Mounting base for snap-on rail mounting in accordance with DIN EN 50022. Suitable as adapters for our device series P-75, N-35 and S-68 when snap-on mounting rail is not available.

Compare Download

COVER P-93

Protective cap for the compact brake PKB and the P-93 housing, suitable to protect against unauthorised manipulation, width: 45 mm, content: 20 Protective caps per packaging unit.

Compare Download

PPS 100-240VAC / 24VDC

Universal power supply PPS for voltage supply to devices with 24 V DC supply voltage; Width: 45 mm; UB 100 - 240 V AC/DC.

Compare Download