Confronta 0
Tutorial video
Svizzera | italiano
Stai comparando di 6 prodotti

Barriere fotoelettriche base di tipo 3, protezione mano

Le barriere fotoelettriche base di tipo 3 PSENopt II vengono utilizzate per la protezione della mano secondo EN/IEC 61496-1.

Filtro
Prodotti
Numero prodotto
Descrizione
Opzioni
Prezzo
Quantità/Disponibilità

PSEN opII3H-s-30-060

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-090

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-165

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-045

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-105

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-120

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-135

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1350 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-150

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-180

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-015

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 150 mm, supply voltage 24 V. Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-030

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN opII3H-s-30-075

Safety light curtain, type 3, PL d, hand protection (resolution 30 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Accessori Confronta Download

Download

Attendere. Caricamento dati in corso

Attendere. Caricamento dati in corso

Supporto tecnico

Telefono: +49 711 3409 444
E-mail: support@pilz.com