Fermer
Vous êtes sur le site international de Pilz
Veuillez sélectionner une langue ou passer à un pays
Sélectionnez votre pays pour accéder aux contenus nationaux
{"id":"302071","name":"PSS1 SB CPU 3 UNITE CENTRALE PSS3100","price":"0.00","currency":"EUR","category":null}
PSS1 SB CPU 3 UNITE CENTRALE PSS3100
Numéro de l'article: 302071
GTIN:
Programmable safety system, SafetyBUS p.
Ce produit n'est plus disponible. Pour plus d'informations sur les produits successeurs ou les pièces de rechange, veuillez contacter le support technique.
Données generales
| Homologation |
CE
BG cULus Listed TÜV EAC |
| Domaine d’application | Standard / failsafe |
Données techniques
Interface SafetyBUS p
| Adresses SafetyBUS p | 32d à 95d |
| Vitesse transm. SafetyBUS p | 500 kbit/s |
| Mode transmission SafetyBUS p | Câble différentiel à deux fils |
| Raccordement SafetyBUS p | Conn. mâle Sub D à 9 broches |
Interface série
| Nombre d’interfaces RS-485 | 1 |
| Nombre d’interfaces RS-232 | 1 |
Environmental data
| Sollicitations clim. selon... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-14 |
| Température d’utilisation |
0
60 |
| Sollicit. humidité selon norme | EN 60068-2-30 |
| Condensation autorisée ? | non autorisé |
| CEM selon norme .... | EN 61000-6-2 |
| Vibrations selon norme... | EN 60068-2-6 |
| Accél. choc selon la norme 1 | 10g |
| Accél. choc selon la norme 2 | 30g |
| Indice de protec° du lieu d'im | |
| Indice de protection de boîtie | IP20 |
Données mécaniques
| Dimensions hauteur | 265 |
| Dimension largeur | 41 |
| Dimension profondeur | 218 |
| Poids net | 665 |
| Poids brut | 1019 |
Données commerciales
| Version du ECLASS | ECLASS-13 |
| Caractéristique de réf. ECLASS | 27242292 |
Accessoires obligatoires
PSS1 BMP 5/2
302006
Base module rack 5 periphery slots, 5 failsafe of these 2 alternative
Standard bus.
PSS1 BMPS 3/1
302007
Base module rack 3 periphery slots, 3 failsafe of these 1 alternative
Standard bus.
PSS1 BMPS 3/3
302008
Base module rack 3 periphery slots, 3 failsafe slots of these 3
alternative as standard slots.
Accessoires d'installation
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.
Multi User License for PSS WIN-PRO Full
301288M
Multi-User licence for the PSS WIN-PRO software for for use of the
full version on several workstations. Includes a licence key for
activating the full functionality. Note: Does not include software! CD
must be ordered separately, if required.
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
Multi User License for PSS WIN-PRO Serv
301289M
Multi-User licence for the PSS WIN-PRO software for using the service
version on several workstations. Includes a licence key for activating
the service functionality. Note: Does not include software! CD must be
ordered separately, if required.
Accessoires optionnels
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB SUB-D1 CON.SAFETY BUS A/R
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE LC
311074
Vendu au mètre, câble hybride bus/alimentation, PUR, jaune RAL1003, 2x0,38+2x0,24+
1x0,38, couleur des conducteurs individuels : rouge, blanc, vert, marron