Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570467","name":"PSEN ml escape release cordset 0,75m","price":"0.00","currency":"EUR","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN ml escape release cordset 0,75m
Product ID: 570467
GTIN: 4046548094831
Push/pull cable release for the safety gate system PSENmlock,
cable length 0.75m, package content = Push/pull cable and
operator element. Ensure that this version is installed as
straight as possible. With the escape releases with order no. 570466 and
570467 bending the push-pull cable can reduce the functionality and the
service life.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Push/pull cable release for the safety gate system PSENmlock, cable length 0.75m, package content = Push/pull cable and operator element. Ensure that this version is installed as straight as possible. With the escape releases with order no. 570466 and 570467 bending the push-pull cable can reduce the functionality and the service life.
General data
| Approval |
CE
UKCA |
Technical data
Mechanical data
| Mech. service life Type 3 | 6050 cycles |
| Net weight | 345 |
| Gross weight | 535 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548094831 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |