Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"890210","name":"S1PN 400-500VAC 2c/o","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1PN 400-500VAC 2c/o
Product ID: 890210
Phase sequence monitoring relay to detect the phase sequence, the
phase failure, the asymmetry of a three-phase supply, measuring voltage=
supply voltage, 2 C/O contacts, width 22.5 mm, UB = 400 -
500... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Phase sequence monitoring relay to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 400 - 500 V AC.
General data
Approval |
CE
CCC UKCA |
Technical data
Electrical data
Supply voltage (V) | 400 - 500 V |
Type of supply voltage U1 | AC |
Power consumption AC | 8 VA |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -15 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 50082-2
EN 50081-1 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 125 g |
Gross weight | 135 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548006926 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27210127 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001441 |
Volume | 0.277 |