Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8175917","name":"PMCprimo Drive2.20/21/5/230-480V","price":"0.00","currency":"EUR","category":null}
PMCprimo Drive2.20/21/5/230-480V
Product ID: 8175917
Drive-based motion control system Standard bus systems: Modbus and
CANopen Software option: Soft PLC and Motion Hardware option:
Expansion card with Ethernet, second CAN CF slot. Technical data at 3
x... More
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
Drive-based motion control system Standard bus systems: Modbus and CANopen Software option: Soft PLC and Motion Hardware option: Expansion card with Ethernet, second CAN CF slot. Technical data at 3 x 400 V AC: Continuous output current: 20 A, Imax (5 s)= 40 A Power consumption in S1 mode: 14 kVA. Integral brake resistor.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Purpose of U1 | Mains supply |
Supply voltage (V) | 230 - 480 V |
Type of supply voltage U1 | AC |
Purpose of U2 | supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Power section
Peak current for 5 s | 40 A |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
Number of digital inputs | 12 |
U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
Number of analogue outputs | 2 |
Type of analogue outputs | Voltage |
Resolution, analogue outputs | 10 Bit |
CANopen interface
Number of CANopen interfaces | 2 |
Number of Ethernet interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
MODBUS
Number of MODBUS interfaces | 1 |
Mechanical data
Height dimension | 325 mm |
Width dimension | 120 mm |
Depth dimension | 265 mm |
Net weight | 7700 g |
Gross weight | 9000 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |